IESNA:LM-63-2002
[TEST]P821162
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-830-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4957
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
135.6 147.2 157.7 170.3 186.1 202.9 221.9 246 275.5 304.9
338.6 380.6 425.8 478.4 547.8 607.7 677.1 749.7 834.8 940
1058.8 1178.7 1315.3 1428.9 1572.9 1708.6 1835.8 1952.5 2041.9 2059.7
1969.3 1732.8 1373.2 935.8 473.1 74.7 30.5 27.3 22.1 16.8
12.6 8.4 5.3 3.2 2.1 1.1 0 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 146.1 156.7 169.3 185.1 201.9 221.9 245 274.4 304.9
339.6 380.6 426.9 482.6 540.4 606.7 683.4 768.6 861.1 958.9
1061.9 1175.5 1309 1448.9 1602.4 1746.4 1878.9 1997.7 2061.9 2074.5
1972.5 1739.1 1385.8 951.5 490 82 30.5 27.3 22.1 16.8
12.6 8.4 5.3 3.2 2.1 1.1 0 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 146.1 156.7 169.3 185.1 201.9 221.9 245 272.3 303.9
341.7 385.9 435.3 491 556.2 630.9 716 809.6 915.8 1033.6
1165 1310.1 1478.3 1661.3 1844.2 2045 2244.8 2347.8 2397.3 2328.9
2144.9 1843.2 1460.4 1019.9 560.4 111.5 29.4 26.3 21 15.8
11.6 8.4 5.3 3.2 2.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 145.1 155.6 168.2 182.9 199.8 220.8 242.9 271.3 304.9
344.9 391.1 444.8 501.5 572 658.2 757 871.6 1004.1 1152.4
1315.3 1514.1 1737 1972.5 2280.5 2530.8 2679 2797.9 2794.7 2639.1
2359.4 1987.2 1560.3 1102.9 638.2 148.3 28.4 24.2 20 14.7
10.5 7.4 5.3 3.2 1.1 1.1 1.1 0 0 0
1.1 1.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 145.1 154.6 166.1 180.8 195.6 216.6 237.6 266 300.7
339.6 386.9 442.7 508.9 587.7 684.5 801.2 938.9 1092.4 1277.5
1498.3 1753.8 2034.5 2387.8 2693.8 2885.1 3052.3 3127 3038.6 2793.6
2471.9 2081.8 1646.5 1178.7 704.5 189.3 25.2 22.1 17.9 13.7
9.5 6.3 4.2 2.1 1.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 143 152.5 163 177.7 193.5 212.4 235.5 263.9 298.6
337.5 385.9 442.7 508.9 590.9 695 819.1 965.2 1131.3 1341.6
1583.5 1865.2 2181.7 2572.8 2831.5 3011.3 3157.4 3207.9 3070.2 2823.1
2507.7 2112.3 1678.1 1209.1 737.1 219.7 23.1 21 16.8 11.6
8.4 6.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.1 0 0
135.6 143 151.4 161.9 175.6 191.4 210.3 232.4 259.7 293.3
333.3 379.6 437.4 506.8 592 698.1 827.5 974.7 1152.4 1371.1
1635 1899.9 2279.5 2637 2890.4 3026 3182.7 3213.2 3049.1 2806.3
2485.6 2095.5 1658.1 1192.3 731.8 200.8 22.1 18.9 14.7 11.6
8.4 5.3 3.2 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 1.1 1.1
1.1 0 1.1 1.1 0 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 141.9 149.3 158.8 171.4 186.1 204 225 251.3 281.8
318.6 363.8 419.5 487.9 574.1 681.3 808.5 956.8 1146.1 1388.9
1626.6 1934.6 2327.9 2610.7 2770.5 2895.6 3079.6 3056.5 2891.4 2667.5
2357.3 1977.7 1563.5 1132.4 706.6 198.7 17.9 15.8 12.6 9.5
6.3 4.2 2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 140.9 147.2 155.6 168.2 180.8 197.7 215.5 238.7 267.1
300.7 338.6 389 452.1 533.1 628.8 743.4 880 1067.2 1276.4
1493 1803.2 2120.7 2295.3 2406.7 2563.4 2729.5 2678 2557.1 2366.8
2080.8 1743.3 1372.1 989.4 608.8 157.7 13.7 11.6 9.5 6.3
4.2 3.2 2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 139.8 145.1 152.5 163 174.5 188.2 205 225 247.1
275.5 308.1 353.3 403.7 472.1 548.8 640.3 754.9 911.6 1073.5
1259.6 1543.5 1730.7 1825.3 1896.8 2037.7 2120.7 2077.6 1989.3 1831.6
1608.7 1351.1 1061.9 765.4 472.1 126.2 8.4 7.4 6.3 4.2
3.2 2.1 2.1 2.1 2.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 137.7 143 149.3 157.7 168.2 179.8 194.5 210.3 229.2
250.2 278.6 312.3 353.3 403.7 458.4 521.5 601.4 704.5 794.9
909.5 1093.5 1173.4 1212.3 1239.6 1319.5 1351.1 1300.6 1228.1 1110.3
955.7 790.7 617.2 440.5 266 64.1 3.2 3.2 3.2 2.1
2.1 2.1 2.1 2.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 137.7 140.9 147.2 154.6 164 175.6 188.2 202.9 218.7
237.6 262.9 291.2 325.9 368 413.2 464.7 529.9 615.1 685.5
771.7 916.8 969.4 981 987.3 1046.2 1064 1019.9 958.9 862.2
748.6 626.7 492.1 354.3 218.7 65.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 136.7 139.8 145.1 152.5 160.9 171.4 182.9 195.6 210.3
227.1 247.1 272.3 302.8 338.6 377.5 420.6 474.2 545.7 602.5
671.9 793.8 834.8 834.8 829.6 873.7 889.5 853.8 802.2 728.6
634 528.9 418.5 303.9 190.3 63.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 134.6 137.7 141.9 147.2 154.6 163 172.4 184 195.6
209.2 225 241.8 267.1 296.5 325.9 359.6 401.6 454.2 503.6
560.4 641.4 683.4 686.6 675 686.6 701.3 680.3 643.5 584.6
512 427.9 337.5 249.2 160.9 56.8 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
135.6 133.5 135.6 138.8 144 149.3 156.7 165.1 174.5 185.1
195.6 208.2 224 241.8 267.1 295.5 322.8 355.4 401.6 445.8
494.2 559.4 613 629.8 617.2 607.7 614 604.6 572 527.8
467.9 394.3 314.4 230.3 149.3 55.7 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 131.4 133.5 135.6 139.8 145.1 151.4 158.8 168.2 176.6
186.1 197.7 211.3 228.2 247.1 273.4 302.8 334.4 372.2 414.3
460.5 500.5 555.2 581.4 564.6 533.1 498.4 487.9 465.8 427.9
379.6 320.7 253.4 186.1 117.8 40 1.1 1.1 1.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 131.4 131.4 133.5 136.7 141.9 148.3 155.6 164 172.4
181.9 192.4 205 220.8 237.6 262.9 290.2 320.7 351.2 388
420.6 453.2 481.6 504.7 482.6 423.7 329.1 320.7 308.1 282.8
248.1 211.3 168.2 122 75.7 23.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 130.4 130.4 132.5 135.6 139.8 146.1 153.5 161.9 170.3
179.8 190.3 202.9 218.7 235.5 257.6 282.8 309.1 337.5 359.6
386.9 401.6 408 404.8 363.8 276.5 164 157.7 154.6 144
129.3 109.3 87.3 63.1 37.9 8.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 129.3 129.3 131.4 134.6 138.8 145.1 152.5 161.9 170.3
180.8 191.4 204 217.6 234.5 253.4 276.5 301.8 322.8 338.6
351.2 352.2 340.7 314.4 253.4 161.9 54.7 46.3 46.3 44.2
40 33.6 26.3 17.9 9.5 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 129.3 129.3 130.4 133.5 138.8 145.1 152.5 160.9 170.3
180.8 192.4 205 219.7 235.5 254.4 278.6 297.6 312.3 323.8
327 319.6 298.6 258.7 198.7 110.4 11.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 129.3 129.3 130.4 133.5 137.7 145.1 152.5 161.9 171.4
181.9 192.4 207.1 221.9 237.6 255.5 278.6 298.6 314.4 321.7
320.7 310.2 290.2 251.3 193.5 109.3 12.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
135.6 129.3 128.3 130.4 133.5 138.8 144 152.5 161.9 172.4
181.9 192.4 206.1 221.9 239.7 258.7 279.7 294.4 308.1 317.5
321.7 313.3 291.2 250.2 190.3 107.2 10.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
